<?xml version="1.0" encoding="UTF-8" standalone="yes"?>
<rss version="2.0">
<channel>
<title>News Archive - Silicon Labs</title>
<link>https://tc.news.silabs.com/</link>
<description></description>
<item>
<title>Silicon Labs 擴展 AI 開發者平台以簡化物聯網開發並拓展邊緣智慧</title>
<link>https://tc.news.silabs.com/2026-10-08-Silicon-Labs-AI</link>
<description></description>
<pubDate>Thu, 08 Oct 2026 02:17:00 -0400</pubDate>
<guid>https://tc.news.silabs.com/2026-10-08-Silicon-Labs-AI</guid>
</item>
<item>
<title>Silicon Labs 推出其功耗最低的低功耗藍牙SoC產品BG2B
為業界帶來領先的能效、安全性及整合度
</title>
<link>https://tc.news.silabs.com/2026-08-06-BG2B</link>
<description></description>
<pubDate>Thu, 06 Aug 2026 03:00:00 -0400</pubDate>
<guid>https://tc.news.silabs.com/2026-08-06-BG2B</guid>
</item>
<item>
<title>Silicon Labs藉由200個節點組成的Matter-over-Thread驗證網路
推動Matter大規模部署
</title>
<link>https://tc.news.silabs.com/2026-06-23-Matter-over-Thread</link>
<description></description>
<pubDate>Tue, 23 Jun 2026 23:14:00 -0400</pubDate>
<guid>https://tc.news.silabs.com/2026-06-23-Matter-over-Thread</guid>
</item>
<item>
<title>BANF與Silicon Labs攜手推出智慧輪胎監測解決方案實現「最後類比領域」的數位化轉型
</title>
<link>https://tc.news.silabs.com/2026-03-11-BANF-Silicon-Labs</link>
<description></description>
<pubDate>Wed, 11 Mar 2026 03:20:00 -0400</pubDate>
<guid>https://tc.news.silabs.com/2026-03-11-BANF-Silicon-Labs</guid>
</item>
<item>
<title>開啟連接新紀元—Silicon Labs第三代無線SoC現已全面供貨</title>
<link>https://tc.news.silabs.com/news-releases?item=122560</link>
<description></description>
<pubDate>Fri, 03 Oct 2025 07:26:00 -0400</pubDate>
<guid>https://tc.news.silabs.com/news-releases?item=122560</guid>
</item>
</channel>
</rss>
